Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EX245-DX1 |
EX245-DY1 |
EX245-EA2-1 |
EX245-EA2-2 |
EX245-SPN1A |
EX245-SPN2A |
EX245-SPN3A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Communication Protocol | Type | Number of Inputs/Outputs | Connector | Option | |
---|---|---|---|---|---|---|---|---|---|---|
275.52 € | 1 | 39 Days | Module | - | Digital input module | 16 points (input) | - | - | ||
232.47 € | 1 | 39 Days | Module | - | Digital output module | 8 points (output) | - | - | ||
31.85 € | 1 | 39 Days | End Plate | - | End Plate | - | - | Bracket (General purpose) | ||
27.53 € | 1 | Quote | End Plate | - | End Plate | - | - | Without Bracket | ||
1,395.84 € | 1 | 39 Days | Fieldbus System | PROFINET | SI Unit | - | Push-pull connector (SCRJ: 2 pieces / 24 V: 2 pieces) | - | ||
971.68 € | 1 | 39 Days | Fieldbus System | PROFINET | SI Unit | - | Push-pull connector (RJ45: 2 pieces / 24 V: 2 pieces) | - | ||
971.68 € | 1 | 28 Days | Fieldbus System | PROFINET | SI Unit | - | M12 connectors (4 pin, socket, D cord): 2 pieces / 7/8 inch connector (5 pins, plug: 1 piece / 5 pins, socket: 1 piece) | - |
Loading...
Configure
Basic Attributes
Type
Communication Protocol
Type
Number of Inputs/Outputs
Connector
Option
Type
Filter by standard shipping days
Optional Attributes