Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SJ3000-42-11A-1-S16
Part Number
|
---|
SJ3000-42-11A-1-S16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Type | Connector | Specifications | Lead wire electrical entry | Pressure reduction port | Option | Number of Valves (pcs) | Type of wiring | Compatible Models | Connector output direction | Air supply /exhaust block pipe fitting specifications | Locking fixture | Pressure regulating screw operation method | Handle (regulator orientation) | Bore diameter of fitting | Pressure Switch / Pressure Gauge Specifications | Series | Unit notation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.24 € | 1 | Quote | Connection Block/Plate | Connector block ass'y | D-sub connector | - | - | - | - | 16 stations | All single wiring | For 60LP type (flat cable compatible) manifold | Connector facing up | - | Millimeter size screw | - | - | - | - | SJ2000 | - |
Loading...
This page is 4-port solenoid valve SJ2000 / 3000 series manifold optional parts, part number SJ3000-42-11A-1-S16.
You can find the detail information about specifications and dimensions on part number SJ3000-42-11A-1-S16.
Configure
Basic Attributes
Specifications
Lead wire electrical entry
Pressure reduction port
Option
Air supply /exhaust block pipe fitting specifications
Pressure regulating screw operation method
Handle (regulator orientation)
Bore diameter of fitting
Pressure Switch / Pressure Gauge Specifications
Unit notation
Type
Type
Type
Connector
Number of Valves(pcs)
Type of wiring
Compatible Models
Connector output direction
Locking fixture
Series
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SJ3000-01-P-H |
SJ3000-120-1A-C8 |
SJ3000-120-1A-N9 |
SJ3000-42-1A-1 |
SJ3000-42-1A-2 |
SJ3000-42-1AU-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Type | Connector | Specifications | Lead wire electrical entry | Pressure reduction port | Option | Number of Valves (pcs) | Type of wiring | Compatible Models | Connector output direction | Air supply /exhaust block pipe fitting specifications | Locking fixture | Pressure regulating screw operation method | Handle (regulator orientation) | Bore diameter of fitting | Pressure Switch / Pressure Gauge Specifications | Series | Unit notation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.50 € | 1 | Quote | Connection Block/Plate | Pressure reducing valve block | - | Pressure gauge side mounting | - | P-port | - | - | Connection with Connectors | 4-port solenoid valve SJ2000/3000 series | - | - | - | Manual operation | - | - | - | - | - | ||
11.56 € | 1 | Quote | Matching Fitting | Double matching fitting | - | - | - | - | - | - | - | 4-port solenoid valve SJ2000/3000 series | - | - | - | - | - | ø8 | - | - | - | ||
11.56 € | 1 | Quote | Matching Fitting | Double matching fitting | - | - | - | - | - | - | - | 4-port solenoid valve SJ2000/3000 series | - | - | - | - | - | ø5/16" | - | - | - | ||
75.69 € | 1 | 91 Days | Connection Block/Plate | Connector block ass'y | - | For D sub-connector (Lock bracket: millimeter size screw) | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector upward | - | - | - | - | - | - | - | - | ||
75.69 € | 1 | 39 Days | Connection Block/Plate | Connector block ass'y | - | For D sub-connector (Lock bracket: millimeter size screw) | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector sideways | - | - | - | - | - | - | - | - | ||
75.71 € | 1 | 39 Days | Connection Block/Plate | Connector block ass'y | - | For D sub-connector (Lock bracket: unified screw) | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector upward | - | - | - | - | - | - | - | - |