4-port solenoid valve SJ2000 / 3000 series manifold optional parts (Part Numbers)

4-port solenoid valve SJ2000 / 3000 series manifold optional parts
*The product image is for illustration purposes. Please note that they are different from the actual product.

Manifold optional parts for 4-port solenoid valve SJ2000 / 3000 series, block assembly, etc.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SJ3000-42-9A-1-09

Part Number
SJ3000-42-9A-1-09
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Type Connector Specifications Lead wire electrical entry Pressure reduction port Option Number of Valves
(pcs)
Type of wiring Compatible Models Connector output direction Air supply /exhaust block pipe fitting specifications Locking fixture Pressure regulating screw operation method Handle (regulator orientation) Bore diameter of fitting Pressure Switch / Pressure Gauge Specifications Series Unit notation

58.47 €

1 98 Days Connection Block/PlateConnector block ass'yFlat cable 20 poles----9 stationsAll double wiringFor 60LP type (flat cable compatible) manifoldConnector facing up-Millimeter size screw----SJ3000-

Loading...

  1. 1

This page is 4-port solenoid valve SJ2000 / 3000 series manifold optional parts, part number SJ3000-42-9A-1-09.
You can find the detail information about specifications and dimensions on part number SJ3000-42-9A-1-09.

Variation of this product

Part Number
SJ3000-01-P-H
SJ3000-120-1A-C8
SJ3000-120-1A-N9
SJ3000-44-1A
SJ3000-49-1A
SJ3000-49-2A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Type Connector Specifications Lead wire electrical entry Pressure reduction port Option Number of Valves
(pcs)
Type of wiring Compatible Models Connector output direction Air supply /exhaust block pipe fitting specifications Locking fixture Pressure regulating screw operation method Handle (regulator orientation) Bore diameter of fitting Pressure Switch / Pressure Gauge Specifications Series Unit notation

69.50 €

1 98 Days Connection Block/PlatePressure reducing valve block-Pressure gauge side mounting-P-port--Connection with Connectors4-port solenoid valve SJ2000/3000 series---Manual operation-----

11.56 €

1 98 Days Matching FittingDouble matching fitting-------4-port solenoid valve SJ2000/3000 series-----ø8---

11.56 €

1 98 Days Matching FittingDouble matching fitting-------4-port solenoid valve SJ2000/3000 series-----ø5/16"---

7.47 €

1 12 Days Blocking Disk--------4-port solenoid valve SJ2000/3000 series---------

27.56 €

1 98 Days Connection Block/PlateBlanking block ass'y-For connector connection (Single wiring)-----4-port solenoid valve SJ2000/3000 series---------

27.56 €

1 98 Days Connection Block/PlateBlanking block ass'y-For connector connection (Double wiring)-----4-port solenoid valve SJ2000/3000 series-------SJ2000/SJ3000-

Tech Support