Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SJ3000B-P-C8-A-F
Part Number
|
---|
SJ3000B-P-C8-A-F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Type | Connector | Specifications | Lead wire electrical entry | Pressure reduction port | Option | Number of Valves (pcs) | Type of wiring | Compatible Models | Connector output direction | Air supply /exhaust block pipe fitting specifications | Locking fixture | Pressure regulating screw operation method | Handle (regulator orientation) | Bore diameter of fitting | Pressure Switch / Pressure Gauge Specifications | Series | Unit notation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.79 € | 1 | 26 Days | Supply/Exhaust Block | Air supply / exhaust block assembly with pressure reducing valve and pressure switch | - | Pressure reducing valve specifications (Relief) | - | 1 (P) port decompression | - | - | For connector connection (Without lead wire with connector) | 4-port solenoid valve SJ2000/3000 series | - | In-line | - | - | Upward | ø8 | Analog pressure gauge (Joint side) | - | Analog pressure gauge: The unit notation of the product name plate and pressure display is mpa |
Loading...
This page is 4-port solenoid valve SJ2000 / 3000 series manifold optional parts, part number SJ3000B-P-C8-A-F.
You can find the detail information about specifications and dimensions on part number SJ3000B-P-C8-A-F.
Configure
Basic Attributes
Connector
Lead wire electrical entry
Option
Number of Valves(pcs)
Connector output direction
Locking fixture
Pressure regulating screw operation method
Series
Type
Type
Type
Specifications
Pressure reduction port
Type of wiring
Compatible Models
Air supply /exhaust block pipe fitting specifications
Handle (regulator orientation)
Bore diameter of fitting
Pressure Switch / Pressure Gauge Specifications
Unit notation
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SJ3000-00-P-H |
SJ3000-01-P |
SJ3000-01-P-H |
SJ3000-120-1A-C8 |
SJ3000-120-1A-N9 |
SJ3000B-P-C8-SZA-F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Type | Connector | Specifications | Lead wire electrical entry | Pressure reduction port | Option | Number of Valves (pcs) | Type of wiring | Compatible Models | Connector output direction | Air supply /exhaust block pipe fitting specifications | Locking fixture | Pressure regulating screw operation method | Handle (regulator orientation) | Bore diameter of fitting | Pressure Switch / Pressure Gauge Specifications | Series | Unit notation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.05 € | 1 | Quote | Connection Block/Plate | Pressure reducing valve block | - | Pressure counting surface mounting | - | P-port | - | - | Connection with Connectors | 4-port solenoid valve SJ2000/3000 series | - | - | - | Manual operation | - | - | - | - | - | ||
66.76 € | 1 | Quote | Connection Block/Plate | Pressure reducing valve block | - | Pressure gauge side mounting | - | P-port | - | - | Connection with Connectors | 4-port solenoid valve SJ2000/3000 series | - | - | - | Driver operation type | - | - | - | - | - | ||
69.50 € | 1 | Quote | Connection Block/Plate | Pressure reducing valve block | - | Pressure gauge side mounting | - | P-port | - | - | Connection with Connectors | 4-port solenoid valve SJ2000/3000 series | - | - | - | Manual operation | - | - | - | - | - | ||
11.56 € | 1 | Quote | Matching Fitting | Double matching fitting | - | - | - | - | - | - | - | 4-port solenoid valve SJ2000/3000 series | - | - | - | - | - | ø8 | - | - | - | ||
11.56 € | 1 | Quote | Matching Fitting | Double matching fitting | - | - | - | - | - | - | - | 4-port solenoid valve SJ2000/3000 series | - | - | - | - | - | ø5/16" | - | - | - | ||
157.63 € | 1 | Quote | Supply/Exhaust Block | Air supply / exhaust block assembly with pressure reducing valve and pressure switch | - | Pressure reducing valve specifications (Relief) | - | 1 (P) port decompression | - | - | For connector connection (Without lead wire with connector) | 4-port solenoid valve SJ2000/3000 series | - | In-line | - | - | Upward | ø8 | Digital pressure switch (PNP open, internal wiring, fitting side) | - | Digital pressure switch: with unit switching (initial setting is MPa) |