5-Port Solenoid Valve, Plug-in Type, Clean, 10-SZ3000, Manifold (Part Numbers)

5-Port Solenoid Valve, Plug-in Type, Clean, 10-SZ3000, Manifold
5-port solenoid valve plug-in type Clean series 10-SZ3000 series cassette type manifold.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10-SS5Z3-60FD1-10B-P
10-SS5Z3-60FD1-12B-P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Valves
(pcs)

240.16 €

1 98 Days 10

261.90 €

1 98 Days 12

Loading...

  1. 1

Basic information

Type Manifold Base Type Plug-in manifold with power terminal Connector D-sub connector
Mounting Method Direct mounting Rated voltage DC24V Specifications Internal Pilot Specifications
Common specifications Positive common Connector output direction Upward Air supply / exhaust block mounting position Both sides (2 to 20 stations)
Air supply /exhaust block pipe fitting specifications In-line CE compliant Not compatible Number of Pins 25 poles
Connector mounting direction D side

Tech Support