Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
JJ5SY1-40-02D-C4 |
JJ5SY3-40-02D-C6 |
JJ5SY3-40-04D-KC8F |
JJ5SY3-40-05D-C6 |
JJ5SY3-40-06D-C6 |
JJ5SY5-40-04D-KC10F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Stations | Port pipe connection port diameter | Thread standard | Applicable valve | |
---|---|---|---|---|---|---|---|---|
37.40 € | 1 | Quote | 2 | ⌀4 Fixed type one-touch pipe fitting piping (A, B port)/ 1/8 threaded piping (P, E ports) | Rc | JSY1000 | ||
42.82 € | 1 | Quote | 2 | ⌀6 Fixed type one-touch pipe fitting piping (A, B port)/ 1/4 thread piping (P, E ports) | Rc | JSY3000 | ||
65.52 € | 1 | Quote | 4 | ⌀8 Replaceable one-touch pipe fitting piping (A, B port)/ 1/4 threaded piping (P, E ports) | G | JSY3000 | ||
60.85 € | 1 | Quote | 5 | ⌀6 Fixed type one-touch pipe fitting piping (A, B port)/ 1/4 thread piping (P, E ports) | Rc | JSY3000 | ||
66.89 € | 1 | Quote | 6 | ⌀6 Fixed type one-touch pipe fitting piping (A, B port)/ 1/4 thread piping (P, E ports) | Rc | JSY3000 | ||
75.61 € | 1 | Quote | 4 | ⌀10 Replaceable one-touch pipe fitting piping (A, B port)/ 3/8 threaded piping (P, E ports) | G | JSY5000 |
Loading...
Type | Manifold Base | Mounting Method | Direct mounting | Specifications | Internal Pilot Specifications |
---|---|---|---|---|---|
P- and E-port entry position | D side | Piping model | Side ported |
Configure
Basic Attributes
Number of Stations
Port pipe connection port diameter
Thread standard
Applicable valve
Type
Optional Attributes