Compact 5-Port Solenoid Valve, JSY1000/3000/5000EX250 (JJ5SY1-10S0-04BS-C2)

Compact 5-Port Solenoid Valve, JSY1000/3000/5000EX250 JJ5SY1-10S0-04BS-C2

Product Details:

Manufacturer part number: JJ5SY1-10S0-04BS-C2

Brand: SMC

Price: 158.73

Delivery time: 98 Days


Technical Data:

Number of Stations: 4

Port pipe connection port diameter: ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports)

Applicable valve: JSY1000


(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JJ5SY1-10S0-04BS-C2

Part Number
JJ5SY1-10S0-04BS-C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations Port pipe connection port diameter Applicable valve

158.73 €

1 98 Days 4⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports)JSY1000

Loading...

  1. 1

Basic information

Type Manifold Base Communication Protocol No SI unit Mounting Method Direct mounting
Specifications Internal Pilot Specifications, Silencer Built-in P- and E-port entry position Both sides (2 to 24 stations) Piping model Side ported

This page is Compact 5-Port Solenoid Valve, JSY1000/3000/5000EX250, part number JJ5SY1-10S0-04BS-C2.
You can find the detail information about specifications and dimensions on part number JJ5SY1-10S0-04BS-C2.

Variation of this product

Part Number
JJ5SY1-10S0-05BS-C6
JJ5SY1-10S0-06BS-C4
JJ5SY3-10S0-08BS-C6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Stations Port pipe connection port diameter Applicable valve

176.13 €

1 98 Days 5⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports)JSY1000

193.53 €

1 98 Days 6⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports)JSY1000

276.48 €

1 98 Days 8⌀6 Straight one-touch fitting (A, B port)/ ⌀10 one-touch fitting (P, E ports)JSY3000

Tech Support