Compact 5-Port Solenoid Valve, JSY1000/3000/5000EX600 (Part Numbers)

Compact 5-Port Solenoid Valve, JSY1000/3000/5000EX600
Compact 5-port solenoid valve plug-in JSY1000 / 3000/5000 series connector connection base manifold EX600 series.

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JJ5SY1-10S60-15B-C4D0

Part Number
JJ5SY1-10S60-15B-C4D0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

379.60 €

1 98 Days

Loading...

  1. 1

Basic information

Type Manifold Base Communication Protocol No SI unit Mounting Method DIN rail mounting (without DIN rail)
Number of Stations 15 Port pipe connection port diameter ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) Specifications Internal Pilot Specifications
Applicable valve JSY1000 P- and E-port entry position Both sides (2 to 24 stations) Number of Input/Output Units N/A
Piping model Side ported

This page is Compact 5-Port Solenoid Valve, JSY1000/3000/5000EX600, part number JJ5SY1-10S60-15B-C4D0.
You can find the detail information about specifications and dimensions on part number JJ5SY1-10S60-15B-C4D0.

Tech Support