Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
9283901054
Operating Temperature Range(°C) | -40::105 | Main Body External Shape Width W(mm) | 19.1 | Main Body External Shape Height H(mm) | 6.4 |
---|---|---|---|---|---|
Main Body External Shape Length H(mm) | 25.4 | Cable length(m) | 0.5 | Connection (components) | Open end cable |
Contact type | 1 change-over | Enclosure material | Nylon | Product type | Reed switch |
Switching current (max.)(A) | 1 | Switching voltage (max.)(Vdc) | 175|175 | Switching capacity (max.)(W) | 10 |
Type (manufacturer type) | MK28-1C-500W | Water activity | 15 - 20 | Water activity (min.) | 15 |
Water activity (max.) | 20 |
This page is Reed Switch 1-change Over, part number 9283901054.
You can find the detail information about specifications and dimensions on part number 9283901054.