Limit switch (1426607)

Limit switch 1426607
  • Volume Discount

Product Details:

Manufacturer part number: 1426607

Brand: TRU COMPONENTS

Price: 8.40

Delivery time: 3 Days


Technical Data:

Main Body External Shape Length H: 94 mm

Operation type: Lever

Type (manufacturer type): XZ -9/105


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1426607

Part Number
1426607
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body External Shape Length H
(mm)
Operation type Type (manufacturer type)

8.40 €

1 Available 3 Days 94LeverXZ -9/105

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -10::+70 Protective Structure IP65 Main Body External Shape Width W(mm) 30.5
Main Body External Shape Height H(mm) 30 Connection (components) Screws Contact type 1 maker|1 breaker
Functions (switches) momentary Product type Limit switch RoHS-compliant Yes
Switching current (max.)(A) 10 Switching voltage(V AC) 250

This page is Limit switch, part number 1426607.
You can find the detail information about specifications and dimensions on part number 1426607.

Variation of this product

Part Number
1426606
1426608
1426609
1426610
1426611
1426612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body External Shape Length H
(mm)
Operation type Type (manufacturer type)

8.93 €

1 Available 3 Days 106Pivot leverXZ -9/104

8.40 €

1 Available 3 Days 195Spring-loaded rodXZ -9/106

8.40 €

1 Available 3 Days 195Spring-loaded rod|Plastic leverXZ -9/107

8.93 €

1 Available 3 Days 70.5Pivot leverXZ -9/108

8.93 €

1 Available 3 Days 195Spring-loaded rodXZ -9/109

9.99 €

1 Available 3 Days 70.5Pivot leverXZ -9/110

Tech Support