Pull cord switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FD 1878-M2

Part Number
FD 1878-M2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.52 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::+80 Main Body External Shape Width W(mm) 40 Main Body External Shape Height H(mm) 138
Main Body External Shape Length H(mm) 38 Actuating force(N) 90 Actuating force (Newton)(N) 90
Contact type 1 maker|1 breaker Durability 2 million cycles Functions (switches) momentary
Material Metal Operation type Pull cord Product type Pull cord switch
RoHS-compliant Yes Switching current (max.)(A) 6 Switching current(A) 6
Switching capacity(V AC) 6 A/250 Switching voltage(V AC) 250|250 Temperature range(°C) -25 - +80
Thread size M20 Type FD 1878-M2 Type (manufacturer type) FD 1878-M2
Type (misc.) 1 closer. 1 opener

This page is Pull cord switch, part number FD 1878-M2.
You can find the detail information about specifications and dimensions on part number FD 1878-M2.

Tech Support