EMI filter (HFE 156-230/6)

EMI filter HFE 156-230/6
  • Volume Discount

Product Details:

Manufacturer part number: HFE 156-230/6

Brand: BLOCK

Price: 60.69

Delivery time: 3 Days


Technical Data:

Manufacturer part #: HFE 156-230/6

Nominal current: 6 A

Nominal current (details): 6 A

Product size (height): 85 mm

Product size (width): 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HFE 156-230/6

Part Number
HFE 156-230/6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Nominal current
(A)
Nominal current (details)
(A)
Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

60.69 €

1 Available 3 Days HFE 156-230/6668540HFE 156-230/6

Loading...

  1. 1

Basic information

Connection (components) Spring-loaded terminal Connection Cage clamp terminal 2.5 mm Frequency(Hz) 0 - 63
IP rating IP20 Leakage current(mA) (50 Hz) 8|8 Material (details) Metal housing
Material Metal Max. frequency(Hz) 63 Min. frequency(Hz) 0
Mounting type Structure Nominal voltage (details)(V AC) 230 Nominal voltage(V AC) 250
Product type EMI filter RoHS-compliant Yes

This page is EMI filter, part number HFE 156-230/6.
You can find the detail information about specifications and dimensions on part number HFE 156-230/6.

Variation of this product

Part Number
HFE 156-230/10
HFE 156-230/12
HFE 156-230/16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Nominal current
(A)
Nominal current (details)
(A)
Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

69.37 €

1 Available 4 Days HFE 156-230/1010108540HFE 156-230/10

89.32 €

1 Available 3 Days HFE 156-230/12121211045HFE 156-230/12

93.68 €

1 Available 3 Days HFE 156-230/16161611045HFE 156-230/16

Tech Support