Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1601522
Part Number
|
---|
1601522 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drive torque (Nm) | Gear reduction (details) | Manufacturer part # | Nominal current (mA) | Nominal power (W) (W) | Nominal RPM (rpm) | Nominal torque (Nm) | Nominal voltage (V) | Product size (width) (mm) | Shaft design | Shaft diameter (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.11 € | 1 | Available | 3 Days | 0.008 | 1/19 | 1601522 | 530 | 4.22 | 270 | 0.0980665 | 12 | 81.1 | ccw | 6 | IG320019-F1C21R |
Loading...
Product type | DC gearmotor |
---|
This page is DC gearmotor, part number 1601522.
You can find the detail information about specifications and dimensions on part number 1601522.
Configure
Basic Attributes
Drive torque(Nm)
Gear reduction (details)
Manufacturer part #
Nominal current(mA)
Nominal power (W)(W)
Nominal RPM(rpm)
Nominal torque(Nm)
Nominal voltage(V)
Product size (width)(mm)
Shaft design
Shaft diameter(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1601519 |
1601521 |
1601523 |
1601524 |
1601525 |
1601526 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Drive torque (Nm) | Gear reduction (details) | Manufacturer part # | Nominal current (mA) | Nominal power (W) (W) | Nominal RPM (rpm) | Nominal torque (Nm) | Nominal voltage (V) | Product size (width) (mm) | Shaft design | Shaft diameter (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.11 € | 1 | Available | 3 Days | 0.007649187 | 1/5 | 1601519 | 530 | 4.22 | 995 | 0.029 | 12 | 74.7 | ccw | 6 | IG320005-SY9489 | |
58.53 € | 1 | Available | 3 Days | 0.008 | 1/14 | 1601521 | 530 | 4.22 | 373 | 0.073549875 | 12 | 81.1 | ccw | 6 | IG320014-F1C21R | |
60.69 € | 1 | Available | 3 Days | 0.007 | 1/14 | 1601523 | 250 | 3.97 | 370 | 0.06864655 | 24 | 81.1 | ccw | 6 | IG320014-F1F21R | |
50.93 € | 1 | Available | 3 Days | 0.007 | 1/19 | 1601524 | 250 | 3.97 | 265 | 0.0980665 | 24 | 81.1 | ccw | 6 | IG320019-F1F21R | |
60.69 € | 1 | Available | 3 Days | 0.008 | 1/51 | 1601525 | 530 | 4.22 | 104 | 0.2255529 | 12 | 87.5 | ccw | 6 | IG320051-F1C21R | |
58.53 € | 1 | Available | 3 Days | 0.008 | 1/100 | 1601526 | 530 | 4.22 | 53 | 0.4511058 | 12 | 87.5 | ccw | 6 | IG320100-F1C21R |