• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

DC gearmotor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1601534

Part Number
1601534
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drive torque
(Nm)
Gear reduction (details) Manufacturer part # Nominal current
(mA)
Nominal power (W)
(W)
Nominal RPM
(rpm)
Nominal torque
(Nm)
Nominal voltage
(V)
Product size (width)
(mm)
Shaft design Shaft diameter
(mm)
Type (manufacturer type)

98.04 €

1 Available 3 Days 0.0691/141601534550041.34050.63743212125.2ccw8IG420014-25171R

Loading...

  1. 1

Basic information

Product type DC gearmotor

This page is DC gearmotor, part number 1601534.
You can find the detail information about specifications and dimensions on part number 1601534.

Variation of this product

Part Number
1601523
1601524
1601525
1601535
1601536
1601537
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drive torque
(Nm)
Gear reduction (details) Manufacturer part # Nominal current
(mA)
Nominal power (W)
(W)
Nominal RPM
(rpm)
Nominal torque
(Nm)
Nominal voltage
(V)
Product size (width)
(mm)
Shaft design Shaft diameter
(mm)
Type (manufacturer type)

60.69 €

1 Available 3 Days 0.0071/1416015232503.973700.068646552481.1ccw6IG320014-F1F21R

50.93 €

1 Available 3 Days 0.0071/1916015242503.972650.09806652481.1ccw6IG320019-F1F21R

60.69 €

1 Available 3 Days 0.0081/5116015255304.221040.22555291287.5ccw6IG320051-F1C21R

114.37 €

1 Available 3 Days 0.0691/241601535550041.32480.78453212125.2ccw8IG420024-251M1R

114.37 €

1 Available 3 Days 0.0561/141601536210034.74200.52955924125.2ccw8IG420014-25271R

114.37 €

1 Available 3 Days 0.0561/241601537210034.72460.78453224125.2ccw8IG420024-252M1R

Tech Support