SIRIUS Circuit protection (3SK1111-2AW20)

SIRIUS Circuit protection 3SK1111-2AW20

Product Details:

Manufacturer part number: 3SK1111-2AW20

Brand: SIEMENS

Price: 218.48

Delivery time: 11 Days


Technical Data:

Manufacturer part #: 3SK1111-2AW20

Nominal current: - A

Nominal voltage: 110|240|110|230 V AC

Nominal voltage: - V DC

Operating voltage: - V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SK1111-2AW20

Part Number
3SK1111-2AW20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Nominal current
(A)
Nominal voltage
(V AC)
Nominal voltage
(V DC)
Operating voltage
(V)
Operating voltage
(V DC)
Operating voltage
(V DC/AC)
Product size (depth)
(mm)
Type (misc.)

218.48 €

1 11 Days 3SK1111-2AW20-110|240|110|230----121.6-

Loading...

  1. 1

Basic information

Max. temperature(°C) 60 Min. temperature(°C) -25 Product size (height)(mm) 100
Product size (width)(mm) 22.5 Product type Circuit protection Type (manufacturer type) SIRIUS 3SK11

This page is SIRIUS Circuit protection, part number 3SK1111-2AW20.
You can find the detail information about specifications and dimensions on part number 3SK1111-2AW20.

Variation of this product

Part Number
3SK1111-1AB30
3SK1111-1AW20
3SK1111-2AB30
3SK1112-1BB40
3SK1120-1AB40
3SK1121-1AB40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Nominal current
(A)
Nominal voltage
(V AC)
Nominal voltage
(V DC)
Operating voltage
(V)
Operating voltage
(V DC)
Operating voltage
(V DC/AC)
Product size (depth)
(mm)
Type (misc.)

212.88 €

1 3 Days 3SK1111-1AB305-24|24--24121.6Screw connector

218.48 €

1 3 Days 3SK1111-1AW20-110|240|110|230-110 V-240--121.6Screw connector

218.48 €

1 3 Days 3SK1111-2AB305-24|24--24121.6Spring-loaded connection

173.65 €

1 11 Days 3SK1112-1BB40--24---91.6-

168.05 €

1 11 Days 3SK1120-1AB40--24---121.6-

280.11 €

1 3 Days 3SK1121-1AB405-24-24-121.6Screw connector

Tech Support