Reversing starter (3RA62500AB30)

Reversing starter 3RA62500AB30
  • Volume Discount

Product Details:

Manufacturer part number: 3RA62500AB30

Brand: SIEMENS

Price: 785.97

Delivery time: 98 Days


Technical Data:

Manufacturer part #: 3RA62500AB30

Max. temperature: +60 °C

Min. temperature: -20 °C

Motor power at 400 V: 0.09 kW

Nominal current: 0.4 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RA62500AB30

Part Number
3RA62500AB30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Motor power at 400 V
(kW)
Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Type (misc.)

785.97 €

1 Available 98 Days 3RA62500AB30+60-200.090.4690170165903RA 6250-0 from 30Mounting type: screw and snap

Loading...

  1. 1

Basic information

Product type Reversing starter

This page is Reversing starter, part number 3RA62500AB30.
You can find the detail information about specifications and dimensions on part number 3RA62500AB30.

Variation of this product

Part Number
3RA62500AP30
3RA62500BB30
3RA62500BP30
3RA62500CB30
3RA62500CP30
3RA62500DB30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Motor power at 400 V
(kW)
Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Type (misc.)

785.97 €

1 Available 98 Days 3RA62500AP30+60-200.090.4690170165903RA 6250-0 AP30Mounting type: screw and snap

792.52 €

1 Available 11 Days 3RA62500BB30+60-200.371.25690170165903RA 6250-0 BB30Mounting type: screw and snap

792.52 €

1 Available 11 Days 3RA62500BP30+60-200.371.25690170165903RA 6250-0 BP30Mounting type: screw and snap

851.55 €

1 Available 11 Days 3RA62500CB30+60-201.54690170165903RA 6250-0 CB 30Mounting type: screw and snap

851.55 €

1 Available 98 Days 3RA62500CP30+60-201.54690170165903RA 6250-0 CP 30Mounting type: screw and snap

939.00 €

1 Available 11 Days 3RA62500DB30+60-205.512690170165903RA 6250-0 DB 30Mounting type: screw and snap

Tech Support