Manufacturer part number: 3RK13045KS403AA3
Brand: SIEMENS
Price: 890.91 €
Delivery time: 11 Days
Manufacturer part #: 3RK13045KS403AA3
Motor power at 400 V: 0.9 kW
Nominal current: 2 A
Type (manufacturer type): 3RK 1304-5 KS 40-3 AA3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RK13045KS403AA3
Part Number
|
---|
3RK13045KS403AA3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Motor power at 400 V (kW) | Nominal current (A) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
890.91 € | 1 | 11 Days | 3RK13045KS403AA3 | 0.9 | 2 | 3RK 1304-5 KS 40-3 AA3 |
Loading...
Max. temperature(°C) | +55 | Min. temperature(°C) | -25 | Nominal voltage(V) | 400 |
---|---|---|---|---|---|
Product size (height)(mm) | 230 | Product size (depth)(mm) | 150 | Product size (width)(mm) | 110 |
Product type | Pull start | Type (misc.) | M12-Bush |
This page is Pull start, part number 3RK13045KS403AA3.
You can find the detail information about specifications and dimensions on part number 3RK13045KS403AA3.
Part Number |
---|
3RK13045KS405AA3 |
3RK13045LS403AA0 |
3RK13045LS405AA3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Motor power at 400 V (kW) | Nominal current (A) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|
716.01 € | 1 | 11 Days | 3RK13045KS405AA3 | 0.9 | 2 | 3RK 1304-5 KS 40-5 AA3 | ||
836.25 € | 1 | 11 Days | 3RK13045LS403AA0 | 5.5 | 12 | 3RK 1304-5 LS 40-3 AA0 | ||
748.81 € | 1 | 11 Days | 3RK13045LS405AA3 | 5.5 | 12 | 3RK 1304-5 LS 40-5 AA3 |