Manufacturer part number: 1556855
Brand: TRU COMPONENTS
Price: 0.60 €
Delivery time: 3 Days
Colour: Black
Product size (Ø): 28 mm
Suitable for: 28 mm rotary knob
Suitable for button diameter: 28 mm
Type (manufacturer type): 1556855
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1556855
Part Number
|
---|
1556855 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Product size (Ø) (mm) | Suitable for | Suitable for button diameter (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
0.60 € | 1 | Available | 3 Days | Black | 28 | 28 mm rotary knob | 28 | 1556855 |
Loading...
Product type | Cover | RoHS-compliant | Yes |
---|
This page is Latches / star knob, triangular spindle (DK7), square spindle A/F7, square spindle A/F8, double bit / Clamping range A, A1-A9, part number 1556855.
You can find the detail information about specifications and dimensions on part number 1556855.
Part Number |
---|
1556951 |
1556952 |
1557264 |
1557339 |
1557343 |
1557344 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Product size (Ø) (mm) | Suitable for | Suitable for button diameter (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|
0.41 € | 1 | Available | 3 Days | Red | 15 | 15 mm rotary knob | 15 | 1556951 | |
1.33 € | 1 | Available | 3 Days | Grey | 20 | 20 mm rotary knob | 20 | 1556952 | |
1.33 € | 1 | Available | 3 Days | Black | 20 | 20 mm rotary knob | 20 | 1557264 | |
0.83 € | 1 | Available | 3 Days | Black | 12 | 15 mm rotary knob | 15 | 1557339 | |
0.39 € | 1 | Available | 3 Days | Grey | 25 | 28 mm rotary knob | 28 | 1557343 | |
0.43 € | 1 | Available | 3 Days | Red | 25 | 28 mm rotary knob | 28 | 1557344 |