Control knob with marking

Control knob with marking
  • Volume Discount
[Specifications]
・Product type: Control knob
・Material: Plastic
・Colour: Black
・Axle mount(mm): 6
・Control knob features: + marking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TC-DK16
TC-DK20
TC-DK24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (Ø)
(mm)
Type (manufacturer type)

1.53 €

1 Available 3 Days 16TC-DK16

1.85 €

1 Available 98 Days 20TC-DK20

1.53 €

1 Available 3 Days 24TC-DK 24

Loading...

  1. 1

Basic information

Axle mount(mm) 6 Colour Black Control knob features + marking
Material Plastic Product type Control knob

Tech Support