Breadboard

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1268692
1268693
1268694
1268695
1268697
1268698
1268699
1371315
1398700
1571800
535563
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Total number of pins Type (manufacturer type)

13.75 €

1 Available 3 Days -8.457.15167.3-8400165-40-1-3 instead of 2010.

23.41 €

1 Available 3 Days -8.4167.357.15-8400165-40 -1-3201 B

10.56 €

1 Available 3 Days -8.457.15124.46-6100165-40-1-3 instead of 3010

20.23 €

1 Available 3 Days -8.4186.2114.3-6100165-40 -1-3301 B

36.43 €

1 Available 3 Days -8.4186.2114.3-18000165-40-1-3 instead of 2022B

52.03 €

1 Available 3 Days -8.4171.6186.2-27000165-40-1-3 instead of 2032

60.69 €

1 Available 3 Days -8.4228.8186.2-36000165-40-1-3 instead of 2044

2.57 €

1 Available 3 Days Yellow-1520Yes251371315

6.28 €

1 Available 3 Days Transparent954.384-4000165-40 -8-8010

12.67 €

1 Available 3 Days -8.555165-830The EIC-102 B

5.23 €

1 Available 3 Days White9.435.5645.72-170535563

Loading...

  1. 1

Basic information

Product type Breadboard

Tech Support