Eurocard PCB Phenolic paper【1-4 Pieces Per Package】 (530862)

Eurocard PCB Phenolic paper 530862
  • Volume Discount

Product Details:

Manufacturer part number: 530862

Brand: TRU COMPONENTS

Price: 5.75

Delivery time: 3 Days


Technical Data:

Contact spacing: 2.54 mm

Material thickness: 1.6 mm

No. of conductor strips: 39

Product size (width): 100 mm

Product size (length): 160 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

530862

Part Number
530862
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact spacing
(mm)
Material thickness
(mm)
No. of conductor strips Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type (manufacturer type) Type (misc.)

5.75 €

1 Available 3 Days 2.541.639100160YesSU 527661Pads

Loading...

  1. 1

Basic information

Copper coating (thickness)(µm) 35 Hole Ø(mm) 1 Material Phenolic paper
Product type Eurocard PCB Type (PCB) single sided

This page is Eurocard PCB Phenolic paper, part number 530862.
You can find the detail information about specifications and dimensions on part number 530862.

Variation of this product

Part Number
530773
530809
530847
530884
531098
531113
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contact spacing
(mm)
Material thickness
(mm)
No. of conductor strips Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type (manufacturer type) Type (misc.)

5.75 €

1 Available 3 Days 5.081.6-100160YesSU527785-

1.85 €

1 Available 3 Days 2.541.6-5090YesSU527629-

2.89 €

1 Available 3 Days 5.081.6-5090YesSU527610-

7.35 €

1 Available 3 Days 2.541.639100160YesSU 527637Solder strips

5.75 €

1 Available 3 Days 2.541.6-100160YesSU527453-

5.75 €

1 Available 3 Days 2.541.6-100160YesSU527466Solder strip grid

Tech Support