Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
531341 |
T1906SA027 |
T1906SA028 |
T1906SA038 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Copper coating (thickness) (µm) | Material thickness (mm) | Product size (width) (mm) | Product size (length) (mm) | RoHS-compliant | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.93 € | 1 | Available | 3 Days | - | 1.6 | 50 | 100 | Yes | SU528404 | ||
5.99 € | 4 Pieces Per Package | 1 pack | 3 Days | 35 | 1.5 | 50 | 100 | - | T1906SA027 | ||
7.56 € | 4 Pieces Per Package | 1 pack | 3 Days | 35 | 1.5 | 100 | 160 | - | T1906SA028 | ||
4.73 € | 4 Pieces Per Package | 1 pack | 3 Days | 35 | - | 60 | 100 | - | T1906SA038 |
Loading...
Contact spacing(mm) | 2.54 | Hole Ø(mm) | 1 | Material | Phenolic paper |
---|---|---|---|---|---|
PCB features | w/o Cu-coating | Product type | Eurocard PCB | Type (PCB) | single sided |