Fin Heat Sink (1586574)

Fin Heat Sink 1586574
  • Volume Discount

Product Details:

Manufacturer part number: 1586574

Brand: TRU COMPONENTS

Price: 2.05

Delivery time: 3 Days


Technical Data:

Heat sink features: -

Product size (height): 37.5 mm

Product size (width): 11.5 mm

Product size (length): 29 mm

Suitable for: KLP


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1586574

Part Number
1586574
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Heat sink features Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Suitable for Thermal resistance R(th)
(K/W)
Type (manufacturer type)

2.05 €

1 Available 3 Days -37.511.529KLP11TC-V4330K-203

Loading...

  1. 1

Basic information

Colour Black Material Aluminium Material properties anodised
Product type Fin heat sink RoHS-compliant Yes

This page is Fin Heat Sink, part number 1586574.
You can find the detail information about specifications and dimensions on part number 1586574.

Variation of this product

Part Number
1586575
1586578
1586580
1586587
1586602
1586603
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Heat sink features Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Suitable for Thermal resistance R(th)
(K/W)
Type (manufacturer type)

1.33 €

1 Available 3 Days -2011.529TO 22012TC-V4330N-203

2.05 €

1 Available 3 Days no soldering pins203230TO 2208TC-V5220L-203

1.33 €

1 Available 3 Days with soldering pins203225TO 22012.5TC-V5229W-203

2.89 €

1 Available 3 Days -257015TOP 3|TO 2205TC-V5512W-203

1.33 €

1 Available 3 Days with soldering pins122925TO 2209TC-V6560W-203

1.53 €

1 Available 3 Days with soldering pins122937.5TO 2208.5TC-V6560X-203

Tech Support