Heat Sink (1586607)

Heat Sink 1586607
  • Volume Discount

Product Details:

Manufacturer part number: 1586607

Brand: TRU COMPONENTS

Price: 0.99

Delivery time: 3 Days


Technical Data:

Heat sink features: -

Product size (height): 15 mm

Product size (width): 18.5 mm

Product size (length): 28 mm

Thermal resistance R(th): 16 K/W


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1586607

Part Number
1586607
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Heat sink features Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Thermal resistance R(th)
(K/W)
Type (manufacturer type)

0.99 €

1 Available 3 Days -1518.52816TC-V7238E1-203

Loading...

  1. 1

Basic information

Colour Black Material Aluminium Material properties anodised
Product type Heat sink RoHS-compliant Yes Suitable for TO 220

This page is Heat Sink, part number 1586607.
You can find the detail information about specifications and dimensions on part number 1586607.

Variation of this product

Part Number
1586616
1586617
1586618
1586620
1586621
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Heat sink features Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Thermal resistance R(th)
(K/W)
Type (manufacturer type)

0.83 €

1 Available 3 Days -12.725.43020TC-V8502A-203

0.69 €

1 Available 3 Days Modular|no soldering pins12.712.81921TC-V8508A-203

0.85 €

1 Available 3 Days Modular|with soldering pin12.712.81921TC-V8508B-203

0.83 €

1 Available 3 Days Modular12.712.838.116TC-V8508D-203

0.83 €

1 Available 3 Days Modular8.52525.418TC-V8510B-203

Tech Support