Diode bridge / 1-phase / Forward current I(F) 0.8-25A / Forward voltage U(F) 0.95-1.2V / UL 94V-0 (1581970)

Diode bridge / 1-phase / Forward current I(F) 0.8-25A / Forward voltage U(F) 0.95-1.2V / UL 94V-0 1581970
  • Volume Discount

Product Details:

Manufacturer part number: 1581970

Brand: TRU COMPONENTS

Price: 0.16

Delivery time: 3 Days


Technical Data:

Enclosure type (semiconductors): SO 4 SLIM

Forward current I(F): 1 A

Forward voltage reference: 1 A

Forward voltage U(F): 1.1 V

I(FSM 50Hz): 45 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1581970

Part Number
1581970
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Enclosure type (semiconductors) Forward current I(F)
(A)
Forward voltage reference
(A)
Forward voltage U(F)
(V)
I(FSM 50Hz)
(A)
I(FSM 60Hz)
(A)
Mounting type Reverse leakage current I(r)
(µA)
Reverse leakage current I(r) reference
(V)
Type (manufacturer type) U(RRM)
(V)

0.16 €

1 Available 3 Days SO 4 SLIM111.14550Surface-mount5160TC-B80S-SLIM160

Loading...

  1. 1

Basic information

Configuration (diode) 1-phase Manufacturer code (components) TRU Manufacturer TRU COMPONENTS
Operating temperature (max.) (num)(°C) +150 Operating temperature (min.) (num)(°C) -50 Product type Diode bridge
RoHS-compliant Yes

This page is Diode bridge / 1-phase / Forward current I(F) 0.8-25A / Forward voltage U(F) 0.95-1.2V / UL 94V-0, part number 1581970.
You can find the detail information about specifications and dimensions on part number 1581970.

Variation of this product

Part Number
1581967
1581968
1581969
1581971
1581972
1581973
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Enclosure type (semiconductors) Forward current I(F)
(A)
Forward voltage reference
(A)
Forward voltage U(F)
(V)
I(FSM 50Hz)
(A)
I(FSM 60Hz)
(A)
Mounting type Reverse leakage current I(r)
(µA)
Reverse leakage current I(r) reference
(V)
Type (manufacturer type) U(RRM)
(V)

0.28 €

1 Available 3 Days DIL 4111.14044Through-hole580TC-B40D80

0.29 €

1 Available 3 Days DIL 4111.14044Through-hole5600TC-B250D600

0.16 €

1 Available 3 Days SO 4 SLIM111.14550Surface-mount580TC-B40S-SLIM80

0.17 €

1 Available 3 Days SO 4 SLIM111.14550Surface-mount5600TC-B250S-SLIM600

0.20 €

1 Available 3 Days SO 4 SLIM111.14550Surface-mount51000TC-B500S-SLIM1000

0.27 €

1 Available 3 Days Round2114550Through-hole580TC-B40R80

Tech Support