PCB (1593LPCB)

PCB 1593LPCB
  • Volume Discount

Product Details:

Manufacturer part number: 1593LPCB

Brand: HAMMOND MANUFACTURING

Price: 12.45

Delivery time: 11 Days


Technical Data:

Product size (width): 56 mm

Product size (length): 82 mm

Type (manufacturer type): 1593LPCB

Type (PCB): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1593LPCB

Part Number
1593LPCB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (PCB)

12.45 €

1 Available 11 Days 56821593LPCB-

Loading...

  1. 1

Basic information

Material Epoxide Material thickness(mm) 2 Product type PCB
RoHS-compliant Yes

This page is PCB, part number 1593LPCB.
You can find the detail information about specifications and dimensions on part number 1593LPCB.

Variation of this product

Part Number
1593KPCB
1593PPCB
1593QPCB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (PCB)

10.56 €

1 Available 11 Days 57561593KPCBsingle sided

10.56 €

1 Available 11 Days 59481593PPCB-

12.45 €

1 Available 11 Days 59681593QPCB-

Tech Support