Line filter with switch, with 2 fuses, with IEC socket (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1-6609929-4
6-6609107-8
7-6609107-2
8-6609107-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fitting type (details) Manufacturer part # Mounting type Nominal current
(A)
Nominal current (details)
(A)
RoHS-compliant Shielding Type (manufacturer type)

42.71 €

1 3 Days Screw mounting1-6609929-4Recess-mount1010-Partial shieldingPE0SXDSXA=C2228

36.61 €

1 3 Days Snap in6-6609107-8Snap-in66YesFull shieldingPS0SXDS6B=C1175

46.32 €

1 Available 3 Days Snap in7-6609107-2Snap-in66-Full shieldingPS0S0DS6B=C1185

40.27 €

1 50 Days Snap in8-6609107-1Snap-in1010-Full shieldingPS0S0DSXB=C1265

Loading...

  1. 1

Basic information

Connection (components) Type C CEE 7/16 plug 6.3 mm Inductor features + switch|+ 2 fuses|+ IEC socket Nominal voltage (details)(V AC) 250
Nominal voltage(V AC) 250 Product type Line filter

Tech Support