U-shaped Heat Sink (V5074B-T)

U-shaped Heat Sink V5074B-T
  • Volume Discount

Product Details:

Manufacturer part number: V5074B-T

Brand: ASSMANN WSW

Price: 0.39

Delivery time: 3 Days


Technical Data:

Product size (height): 15 mm

Product size (width): 14 mm

Product size (length): 25 mm

R(th): 20 K/W

Thermal resistance R(th): 20 K/W


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V5074B-T

Part Number
V5074B-T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
R(th)
(K/W)
Thermal resistance R(th)
(K/W)
Type Type (manufacturer type)

0.39 €

1 3 Days 1514252020V5074B-TV5074B-T

Loading...

  1. 1

Basic information

Colour Black Compatible with case TO 220 Material Aluminium
Material properties anodised Product type U-shaped heat sink RoHS-compliant Yes
Suitable for TO 220

This page is U-shaped Heat Sink, part number V5074B-T.
You can find the detail information about specifications and dimensions on part number V5074B-T.

Variation of this product

Part Number
V5074C-T
V5616X-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
R(th)
(K/W)
Thermal resistance R(th)
(K/W)
Type Type (manufacturer type)

0.72 €

1 Available 3 Days 1514252020V5074C-TV5074C-T

0.93 €

1 Available 3 Days 1317351717V5616X-TV5616X-T

Tech Support