Heat Sink (V8502A)

Heat Sink V8502A
  • Volume Discount

Product Details:

Manufacturer part number: V8502A

Brand: ASSMANN WSW

Price: 1.33

Delivery time: 3 Days


Technical Data:

Heat sink features: -

Product size (height): 12.7 mm

Product size (width): 25.4 mm

Product size (length): 30 mm

R(th): 20 K/W


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V8502A

Part Number
V8502A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Heat sink features Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
R(th)
(K/W)
Thermal resistance R(th)
(K/W)
Type Type (manufacturer type)

1.33 €

1 Available 3 Days -12.725.4302020-V8502A

Loading...

  1. 1

Basic information

Colour Black Compatible with case TO 220 Material Aluminium
Material properties anodised Product type Heat sink RoHS-compliant Yes
Suitable for TO 220

This page is Heat Sink, part number V8502A.
You can find the detail information about specifications and dimensions on part number V8502A.

Variation of this product

Part Number
V5630-T
V7236B1
V7236C1
V8508A
V8508B
V8508D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Heat sink features Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
R(th)
(K/W)
Thermal resistance R(th)
(K/W)
Type Type (manufacturer type)

0.97 €

1 Available 3 Days -1518.5351515V5630-TV5630-T

0.68 €

1 Available 3 Days -9.5313.2119.052424V7236B1V7236B1

0.67 €

1 Available 3 Days -12.713.2119.052121V7236C1V7236C1

0.72 €

1 Available 3 Days Modular|no soldering pins12.712.8192121V8508AV8508A

0.73 €

1 Available 3 Days Modular|with soldering pin12.712.8192121V8508BV8508B

1.33 €

1 Available 3 Days Modular12.712.838.11616V8508DV8508D

Tech Support