Transistor Bracket (V5234B-T)

Transistor Bracket V5234B-T
  • Volume Discount

Product Details:

Manufacturer part number: V5234B-T

Brand: ASSMANN WSW

Price: 0.71

Delivery time: 3 Days


Technical Data:

Colour: Black

Compatible with case: TO 220

Material properties: anodised

Product size (height): 7.9 mm

Product size (width): 25.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V5234B-T

Part Number
V5234B-T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with case Material properties Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
R(th)
(K/W)
Suitable for Thermal resistance R(th)
(K/W)
Type Type (manufacturer type)

0.71 €

1 Available 3 Days BlackTO 220anodised7.925.41825TO 22025V5234B-TV5234B-T

Loading...

  1. 1

Basic information

Material Aluminium Product type Transistor bracket RoHS-compliant Yes

This page is Transistor Bracket, part number V5234B-T.
You can find the detail information about specifications and dimensions on part number V5234B-T.

Variation of this product

Part Number
V5236B-T
V5641B-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Compatible with case Material properties Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
R(th)
(K/W)
Suitable for Thermal resistance R(th)
(K/W)
Type Type (manufacturer type)

0.95 €

1 Available 3 Days BlackTO 220. SOT 32anodised7.925.43018TO 220|SOT 3218V5236B-TV5236B-T

1.33 €

1 Available 3 Days -TO 220tin plated6.422.335.821TO 22021V5641B-TV5641B-T

Tech Support