Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
V4330N |
V5220L |
V5229W |
V5618B |
V5629G |
V6560W |
V6560X |
V7466X |
V7466Y |
V7477W |
V7477WC |
V7477X |
V7477XC |
V7477Y |
V8511W |
V8511X |
V8511Y |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Heat sink features | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Suitable for | Thermal resistance R(th) (K/W) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.53 € | 1 | Available | 3 Days | - | 20 | 11.5 | 29 | TO 220 | 12 | V4330N | V4330N | |
2.37 € | 1 | Available | 3 Days | no soldering pins | 20 | 32 | 30 | TO 220 | 8 | V5220L | V5220L | |
1.53 € | 1 | Available | 3 Days | with soldering pins | 20 | 32 | 25 | TO 220 | 12.5 | V5229W | V5229W | |
0.83 € | 1 | Available | 3 Days | - | 4.8 | 6.3 | 19 | DIL 14|DIL 16 | 46 | V5618B | V5618B | |
1.33 € | 1 | Available | 3 Days | - | 6.5 | 12 | 25 | TO 220 | 40 | V5629G | V5629G | |
1.33 € | 1 | Available | 3 Days | with soldering pins | 12 | 29 | 25 | TO 220 | 9 | V6560W | V6560W | |
1.53 € | 1 | Available | 3 Days | with soldering pins | 12 | 29 | 37.5 | TO 220 | 8.5 | V6560X | V6560X | |
2.05 € | 1 | Available | 3 Days | with soldering pins | 11.94 | 45 | 38.1 | TO 220|TOP 3|SOT 32 | 7 | V7466X | V7466X | |
0.99 € | 1 | 3 Days | with soldering pins | 11.94 | 45 | 50.8 | TO 220|TOP 3|SOT 32 | 6.2 | V7466Y | V7466Y | ||
1.33 € | 1 | Available | 45 Days | with soldering pins|with pre-drilled holes | 12.7 | 35 | 25.4 | TO 220|TOP 3|SOT 32 | 14 | V7477W | V7477W | |
1.33 € | 1 | Available | 3 Days | with soldering pins | 12.7 | 35 | 25.4 | TO 220|TOP 3|SOT 32 | 14 | - | V7477WC | |
1.53 € | 1 | Available | 3 Days | with soldering pins|with pre-drilled holes | 12.7 | 35 | 38.1 | TO 220|TOP 3|SOT 32 | 11 | - | V7477X | |
1.53 € | 1 | Available | 3 Days | with soldering pins | 12.7 | 35 | 38.1 | TO 220|TOP 3|SOT 32 | 11 | V7477XC | V7477XC | |
1.85 € | 1 | Available | 3 Days | with soldering pins|with pre-drilled holes | 12.7 | 35 | 50.8 | TO 220|TOP 3|SOT 32 | 9 | V7477Y | V7477Y | |
2.05 € | 1 | Available | 3 Days | with soldering pins | 25 | 41.6 | 25.4 | TO 220|TOP 3|SOT 32 | 6.5 | V8511W | V8511W | |
2.37 € | 1 | Available | 3 Days | with soldering pins | 25 | 41.6 | 38.1 | TO 220|TOP 3|SOT 32 | 5 | V8511X | V8511X | |
2.57 € | 1 | Available | 3 Days | with soldering pins | 25 | 41.6 | 50.8 | TO 220|TOP 3|SOT 32 | 4 | V8511Y | V8511Y |
Loading...
Colour | Black | Material | Aluminium | Material properties | anodised |
---|---|---|---|---|---|
Product type | Fin heat sink | RoHS-compliant | Yes |