Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HS5D-03ZRNM-SET |
HS5D-12ZRNM-SET |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact type | Type (manufacturer type) | |
---|---|---|---|---|---|---|
71.55 € | 1 | Available | 3 Days | 3 breakers | HS5D-03ZRNM-SET | |
80.60 € | 1 | Available | 3 Days | 1 maker|2 breakers | HS5D-12ZRNM-SET |
Loading...
Operating Temperature Range(°C) | -30::+70 | Protective Structure | IP67 | Main Body External Shape Width W(mm) | 30 |
---|---|---|---|---|---|
Main Body External Shape Height H(mm) | 91 | Main Body External Shape Length H(mm) | 30 | Connection (components) | Screws |
Functions (switches) | momentary | Material | Plastic | Operation type | Steel lever (straight)|Steel lever (curved) |
Product type | Safety button | Switching current (max.)(A) | 10 | Switching voltage(V AC) | 300 |
Thread size | M20 |