Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
196979
Part Number
|
---|
196979 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Assembly dimensions (mm) | IP rating | Manufacturer part # | Max. temperature reading (°C) | Outputs | Product size (width) (mm) | Product size (length) (mm) | Recess depth (mm) | Sensor type | Temperature reading range | Temperature reading (min.) (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.43 € | 1 | Available | 3 Days | 71 x 30 | IP54 (front) | 196979 | +120 | 1x 230V/10A relay | 75 | 88 | 88 | NTC10K|NTC | -40 up to +120 °C | -40 | ETC-100+ |
Loading...
Mounting type | Recess-mount | No. of relay outputs | 1 | Operating voltage(V AC) | 230 |
---|---|---|---|---|---|
Outputs (thermostats) | 10 A relay | Product size (height)(mm) | 34.5 | Product type | Temperature controller |
This page is Temperature controller, part number 196979.
You can find the detail information about specifications and dimensions on part number 196979.
Configure
Basic Attributes
Assembly dimensions(mm)
IP rating
Manufacturer part #
Max. temperature reading(°C)
Outputs
Product size (width)(mm)
Product size (length)(mm)
Recess depth(mm)
Sensor type
Temperature reading range
Temperature reading (min.)(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ETC-902 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Assembly dimensions (mm) | IP rating | Manufacturer part # | Max. temperature reading (°C) | Outputs | Product size (width) (mm) | Product size (length) (mm) | Recess depth (mm) | Sensor type | Temperature reading range | Temperature reading (min.) (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.93 € | 1 | Available | 3 Days | - | - | ETC-902 | 50 | - | 77 | 58 | 29 | NTC|PTC | -30 up to 50 °C | -30 | ETC-902 |