Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ETC-902
Part Number
|
---|
ETC-902 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Assembly dimensions (mm) | IP rating | Manufacturer part # | Max. temperature reading (°C) | Outputs | Product size (width) (mm) | Product size (length) (mm) | Recess depth (mm) | Sensor type | Temperature reading range | Temperature reading (min.) (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.93 € | 1 | Available | 3 Days | - | - | ETC-902 | 50 | - | 77 | 58 | 29 | NTC|PTC | -30 up to 50 °C | -30 | ETC-902 |
Loading...
Mounting type | Recess-mount | No. of relay outputs | 1 | Operating voltage(V AC) | 230 |
---|---|---|---|---|---|
Outputs (thermostats) | 10 A relay | Product size (height)(mm) | 34.5 | Product type | Temperature controller |
This page is Temperature controller, part number ETC-902.
You can find the detail information about specifications and dimensions on part number ETC-902.
Configure
Basic Attributes
Assembly dimensions(mm)
IP rating
Outputs
Manufacturer part #
Max. temperature reading(°C)
Product size (width)(mm)
Product size (length)(mm)
Recess depth(mm)
Sensor type
Temperature reading range
Temperature reading (min.)(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
196979 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Assembly dimensions (mm) | IP rating | Manufacturer part # | Max. temperature reading (°C) | Outputs | Product size (width) (mm) | Product size (length) (mm) | Recess depth (mm) | Sensor type | Temperature reading range | Temperature reading (min.) (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.43 € | 1 | Available | 3 Days | 71 x 30 | IP54 (front) | 196979 | +120 | 1x 230V/10A relay | 75 | 88 | 88 | NTC10K|NTC | -40 up to +120 °C | -40 | ETC-100+ |