Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
UR48482A |
UR48484A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | No. of digital inputs | No. of relay outputs | Operating voltage (V) | Operating voltage (V AC) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
267.81 € | 1 | Available | 3 Days | UR48482A | 1 | 2 | 24|230 | - | UR48482A | |
359.64 € | 1 | Available | 3 Days | UR48484A | - | 3 | - | 115|230 | UR48484A |
Loading...
Product size (height)(mm) | 48 | Product size (width)(mm) | 48 | Product size (length)(mm) | 80 |
---|---|---|---|---|---|
Product type | Universal controller |