Cable Braiding【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8690050955
8690090955
8690130955
8690180955
8690250955
8694003951
8694004951
8694005951
8694005952
8694006951
8694008951
8694008952
8694010951
8694010952
8694012951
8694012952
8694015951
8694020951
8694020952
8694025951
8694030951
8694040951
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(℃)
Braided hose features Bundle diameter (min.)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Manufacturer part # Material Type (manufacturer type)

38.57 €

10 Pieces Per Package

1 pack Available 3 Days -55~+150self-sealing|halogen-free555 up to 5 mm8690050955Polyester8690050955

22.35 €

4 Pieces Per Package

1 pack Available 3 Days -55~+150self-sealing|halogen-free999 up to 9 mm8690090955Polyester8690090955

19.16 €

3 Pieces Per Package

1 pack Available 3 Days -55~+150self-sealing|halogen-free131313 up to 13 mm8690130955Polyester8690130955

19.16 €

2 Pieces Per Package

1 pack Available 3 Days -55~+150self-sealing|halogen-free181818 up to 18 mm8690180955Polyester8690180955

12.67 €

1 Available 3 Days -55~+150self-sealing|halogen-free252525 up to 25 mm8690250955Polyester8690250955

17.99 €

10 Pieces Per Package

1 pack Available 3 Days -50~+150non-flammable|halogen-free373 up to 7 mm8694003951Polyester8694003951

20.23 €

10 Pieces Per Package

1 pack Available 3 Days -50~+150non-flammable|halogen-free484 up to 8 mm8694004951Polyester8694004951

17.99 €

10 Pieces Per Package

1 pack Available 3 Days -50~+150non-flammable|halogen-free5105 up to 10 mm8694005951Polyester8694005951

21.29 €

10 Pieces Per Package

1 pack Available 8 Days -50~+150non-flammable494 up to 9 mm8694005952PBT8694005952

24.48 €

10 Pieces Per Package

1 pack Available 3 Days -50~+150non-flammable|halogen-free6126 up to 12 mm8694006951Polyester8694006951

19.16 €

10 Pieces Per Package

1 pack Available 3 Days -50~+150non-flammable|halogen-free8148 up to 14 mm8694008951Polyester8694008951

25.55 €

10 Pieces Per Package

1 pack Available 37 Days -50~+150non-flammable7137 up to 13 mm8694008952PBT8694008952

15.87 €

10 Pieces Per Package

1 pack Available 3 Days -50~+150non-flammable|halogen-free101510 up to 15 mm8694010951Polyester8694010951

25.55 €

10 Pieces Per Package

1 pack Available 3 Days -50~+150non-flammable9159 up to 15 mm8694010952PBT8694010952

19.16 €

10 Pieces Per Package

1 pack Available 3 Days -50~+150non-flammable|halogen-free122112 up to 21 mm8694012951Polyester8694012951

25.55 €

10 Pieces Per Package

1 pack Available 3 Days -50~+150non-flammable111711 up to 17 mm8694012952PBT8694012952

21.29 €

10 Pieces Per Package

1 pack Available 3 Days -50~+150non-flammable|halogen-free152715 up to 27 mm8694015951Polyester8694015951

20.23 €

5 Pieces Per Package

1 pack Available 3 Days -50~+150non-flammable|halogen-free202820 up to 28 mm8694020951Polyester8694020951

22.35 €

5 Pieces Per Package

1 pack Available 3 Days -50~+150non-flammable182518 up to 25 mm8694020952PBT8694020952

14.81 €

5 Pieces Per Package

1 pack Available 3 Days -50~+150non-flammable|halogen-free253425 up to 34 mm8694025951Polyester8694025951

23.41 €

5 Pieces Per Package

1 pack Available 3 Days -50~+150non-flammable|halogen-free303730 up to 37 mm8694030951Polyester8694030951

24.48 €

5 Pieces Per Package

1 pack Available 8 Days -50~+150non-flammable|halogen-free355035 up to 50 mm8694040951Polyester8694040951

Loading...

  1. 1

Basic information

Color Black Product type Braided hose RoHS-compliant Yes

Tech Support