Foot mounting, HNG Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HNG-160
HNG-200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Weight
(g)
Manufacturer part #

134.00 €

1 4 Days 160393134476

191.45 €

1 4 Days 200689634477

Loading...

  1. 1

Basic information

Mounting material Steel, Galvanized Material of screws Steel, Galvanized Min. Ambient temperature(°C) -40
Max. Ambient temperature(°C) 150 Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support