Manufacturer part number: FBN-12/16
Brand: FESTO
Price: 2.28 €
Delivery time: 3 Days
Size: 12/16
Weight: 26 g
Manufacturer part #: 5130
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FBN-12/16
Mounting material | Steel, Galvanized | Min. Ambient temperature(°C) | -40 | Max. Ambient temperature(°C) | 150 |
---|---|---|---|---|---|
Corrosion resistance class (CRC) | 1 - Low corrosion stress |
This page is Flange mounting, FBN Series, part number FBN-12/16.
You can find the detail information about specifications and dimensions on part number FBN-12/16.
Part Number |
---|
FBN-20/25 |
FBN-8/10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|
2.42 € | 1 | 3 Days | 20/25 | 52 | 5131 | |||
2.23 € | 1 | 3 Days | 8/10 | 12 | 5129 |