Flange mounting, FZS Series (FZS-16)

Flange mounting, FZS Series FZS-16

Product Details:

Manufacturer part number: FZS-16

Brand: FESTO

Price: 27.28

Delivery time: 4 Days


Technical Data:

Size: 16

Weight: 27 g

Manufacturer part #: 151930


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FZS-16

Part Number
FZS-16
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Weight
(g)
Manufacturer part #

27.28 €

1 4 Days 1627151930

Loading...

  1. 1

Basic information

Mounting material Wrought aluminum alloy Material of screws Steel, Galvanized Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Flange mounting, FZS Series, part number FZS-16.
You can find the detail information about specifications and dimensions on part number FZS-16.

Variation of this product

Part Number
FZS-20
FZS-25
FZS-32
FZS-40
FZS-50
FZS-63
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Weight
(g)
Manufacturer part #

28.35 €

1 4 Days 2035151929

30.29 €

1 4 Days 2543151928

31.74 €

1 4 Days 325914887

38.14 €

1 4 Days 407614888

47.05 €

1 4 Days 5013214889

59.03 €

1 4 Days 6324814890

Tech Support