Manufacturer part number: SNGL-160
Brand: FESTO
Price: 191.45 €
Delivery time: 4 Days
Size: 160
Weight: 2358 g
Manufacturer part #: 151534
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SNGL-160
Mounting material | Die-cast aluminum | Material of bearing | Polymer | Material of screws | Steel, Galvanized |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -40 | Max. Ambient temperature(°C) | 90 | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Clevis flange, SNGL Series, part number SNGL-160.
You can find the detail information about specifications and dimensions on part number SNGL-160.
Part Number |
---|
SNGL-200 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|
283.60 € | 1 | 4 Days | 200 | 3713 | 151535 |