Clevis flange, SZSB Series (SZSB-20)

Clevis flange, SZSB Series SZSB-20

Product Details:

Manufacturer part number: SZSB-20

Brand: FESTO

Price: 23.17

Delivery time: 4 Days


Technical Data:

Size: 20

Weight: 39 g

Manufacturer part #: 151926


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SZSB-20

Part Number
SZSB-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Weight
(g)
Manufacturer part #

23.17 €

1 4 Days 2039151926

Loading...

  1. 1

Basic information

Mounting material Cast stainless steel Material of screws Steel, Galvanized Min. Ambient temperature(°C) -40
Max. Ambient temperature(°C) 150 Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Clevis flange, SZSB Series, part number SZSB-20.
You can find the detail information about specifications and dimensions on part number SZSB-20.

Variation of this product

Part Number
SZSB-16
SZSB-25
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Weight
(g)
Manufacturer part #

20.17 €

1 4 Days 1627151927

24.42 €

1 4 Days 2566151925

Tech Support