Air solenoid valve, MOCH Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MOCH-3-1/2

Part Number
MOCH-3-1/2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

243.62 €

1 4 Days

Loading...

  1. 1

Basic information

Housing material Die-cast aluminum Seals material NBR Pneumatic connection 1 G1/2
Pneumatic connection 2 G1/2 Pneumatic connection 3 G1/2 Pneumatic working port G1/2
Degree of protection IP65 Valve function 3/2, open, monostable Lap Underlap
Width(mm) 52 Nominal width(mm) 14 Standard nominal flow rate(l/min) 3700
Flow direction Non-reversible Reset method Mechanical spring Switching time off(ms) 54
Switching time on(ms) 22 Operating voltage(V) Via solenoid coil, to be ordered separately b-value 0.3
Min. Operating pressure(bar) 1.5 Max. Operating pressure(bar) 10 Min. Temperature of medium(°C) -10
Max. Temperature of medium(°C) 60 Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 40
Min. Storage temperature(°C) -20 Max. Storage temperature(°C) 60 Max. positive test pulse with 0 signal(µs) 2200
Max. negative test pulse on 1 signal(µs) 3700 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 1 - Low corrosion stress
Manufacturer part # 7885 Weight(g) 1150

This page is Air solenoid valve, MOCH Series, part number MOCH-3-1/2.
You can find the detail information about specifications and dimensions on part number MOCH-3-1/2.

Tech Support