Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KME-1-24DC-2.5-LED |
KME-1-24DC-5-LED |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|
33.37 € | 1 | Quote | 2.5 | 30943 | 135 | |||
38.97 € | 1 | 4 Days | 5 | 30945 | 280 |
Loading...
Housing material | TPE-U(PU) | Seals material | NBR | Material of pin contacts | Bronze |
---|---|---|---|---|---|
Material of cable sheath | PVC | Min. Ambient temperature(°C) | -20 | Max. Ambient temperature(°C) | 80 |
Degree of protection | IP67 | Nominal operating voltage DC(V) | 24 | Cable diameter(mm) | 5.2 |
Min. cable bending radius(mm) | 52 | Corrosion resistance class (CRC) | 1 - Low corrosion stress |