Push-in cap, QSMC Series

Push-in cap, QSMC Series
[Specifications]
・Housing material: PBT
・Mini
・Operating pressure(bar): -0.95~6
・Releasing ring color: Blue
・Pneumatic connection 1: for pneumatic tubing outside diameter 3 mm
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:-:-]
・Corrosion resistance class (CRC): 1 - Low corrosion stress

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QSMC-3

Part Number
QSMC-3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.05 €

10 4 Days

Loading...

  1. 1

Basic information

Housing material PBT Pack size 10 Size Mini
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 Pneumatic connection 1 for pneumatic tubing outside diameter 3 mm Releasing ring color Blue
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress Manufacturer part # 153381
Weight(g) 0.5

This page is Push-in cap, QSMC Series, part number QSMC-3.
You can find the detail information about specifications and dimensions on part number QSMC-3.

Tech Support