Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SDK-3-PK-3 |
SDK-4-PK-3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Actuating force (N) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|
123.14 € | 1 | 4 Days | 12 | 8714 | 50 | |||
196.35 € | 1 | 4 Days | 17 | 10033 | - |
Loading...
Nominal width(mm) | 0.6 | Min. Operating pressure(bar) | 0 | Max. Operating pressure(bar) | 8 |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 80 | Min. Temperature of medium(°C) | -10 |
Max. Temperature of medium(°C) | 80 | Pneumatic connection 1 | PK-3 | Pneumatic connection 2 | PK-3 |
Pneumatic connection 3 | Not ducted | Standard nominal flow rate(l/min) | 16 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |