Cartridge, QSPK18 Series (QSPK18-4)

Cartridge, QSPK18 Series QSPK18-4

Product Details:

Manufacturer part number: QSPK18-4

Brand: FESTO

Price: 1.69

Delivery time: 4 Days


Technical Data:

Nominal width: 2.3 mm

Size: Mini

Pneumatic connection 2: for pneumatic tubing outside diameter 4 mm

Manufacturer part #: 130839

Weight: 2.8 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QSPK18-4

Part Number
QSPK18-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Size Pneumatic connection 2 Manufacturer part # Weight
(g)

1.69 €

10 4 Days 2.3Minifor pneumatic tubing outside diameter 4 mm1308392.8

Loading...

  1. 1

Basic information

Housing material PA-reinforced Pack size 10 Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 60
Pneumatic connection 1 Cartridge 18 mm Releasing ring color Blue Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is Cartridge, QSPK18 Series, part number QSPK18-4.
You can find the detail information about specifications and dimensions on part number QSPK18-4.

Variation of this product

Part Number
QSPK18-10
QSPK18-6
QSPK18-8
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Size Pneumatic connection 2 Manufacturer part # Weight
(g)

2.75 €

10 4 Days 6.7Standardfor pneumatic tubing outside diameter 10 mm1308428.1

2.00 €

10 4 Days 3.8Minifor pneumatic tubing outside diameter 6 mm1308403

2.11 €

10 4 Days 5.5Standardfor pneumatic tubing outside diameter 8 mm1308415.4

Tech Support