Cartridge, QSPKG18 Series (QSPKG18-10)

Cartridge, QSPKG18 Series QSPKG18-10

Product Details:

Manufacturer part number: QSPKG18-10

Brand: FESTO

Price: 2.65

Delivery time: 7 Days


Technical Data:

Nominal width: 6.7 mm

Pneumatic connection 1: Cartridge 18 mm

Pneumatic connection 2: for pneumatic tubing outside diameter 10 mm

Releasing ring color: Blue

Manufacturer part #: 132650


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QSPKG18-10

Part Number
QSPKG18-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Releasing ring color Manufacturer part # Weight
(g)

2.65 €

10 7 Days 6.7Cartridge 18 mmfor pneumatic tubing outside diameter 10 mmBlue1326508.1

Loading...

  1. 1

Basic information

Housing material PA-reinforced Pack size 10 Size Standard
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is Cartridge, QSPKG18 Series, part number QSPKG18-10.
You can find the detail information about specifications and dimensions on part number QSPKG18-10.

Variation of this product

Part Number
QSPKG18-3/8-U
QSPKG18-5/16-U
QSPKG18-8
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Releasing ring color Manufacturer part # Weight
(g)

2.65 €

10 4 Days 6.7QSP...18for pneumatic tubing outside diameter 3/8"Gray1326528.1

2.09 €

10 4 Days 5.5QSP...18for pneumatic tubing outside diameter 5/16"Gray1326515.4

2.09 €

10 4 Days 5.5Cartridge 18 mmfor pneumatic tubing outside diameter 8 mmBlue1326495.4

Tech Support