Foot valve, FO Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FO-3-1/4-B

Part Number
FO-3-1/4-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

223.97 €

1 4 Days

Loading...

  1. 1

Basic information

Number of Ports 3-Port Pipe Port Type G Plumbing Thread Nominal 1/4
Standard nominal flow rate(l/min) 600 Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10
Housing material Die-cast aluminum Seals material NBR Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 60 Actuating force(N) 55 Type of mounting With through-hole
Valve function 3/2, open, monostable Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Manufacturer part # 8988
Weight(g) 595

This page is Foot valve, FO Series, part number FO-3-1/4-B.
You can find the detail information about specifications and dimensions on part number FO-3-1/4-B.

Tech Support