Quick coupling socket, KD1 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KD1-M3-A

Part Number
KD1-M3-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.18 €

1 4 Days

Loading...

  1. 1

Basic information

Operating Temperature(°C) -10::60 Nominal width(mm) 1.5 Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 12 Pneumatic connection 1 External thread M3 Standard nominal flow rate(l/min) 44
Nominal tightening torque(Nm) 0.6 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress
Manufacturer part # 151995 Weight(g) 2.9

This page is Quick coupling socket, KD1 Series, part number KD1-M3-A.
You can find the detail information about specifications and dimensions on part number KD1-M3-A.

Tech Support