Barb tubing fitting, C Series (C-1/8-P-6)

Barb tubing fitting, C Series C-1/8-P-6

Product Details:

Manufacturer part number: C-1/8-P-6

Brand: FESTO

Price: 6.28

Delivery time: 27 Days


Technical Data:

Nominal width: 4 mm

Pneumatic connection 1: Internal thread G1/8

Pneumatic connection 2: for pneumatic tubing outside diameter 8 mm

Manufacturer part #: 2021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-1/8-P-6

Part Number
C-1/8-P-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part #

6.28 €

10 27 Days 4Internal thread G1/8for pneumatic tubing outside diameter 8 mm2021

Loading...

  1. 1

Basic information

Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]

This page is Barb tubing fitting, C Series, part number C-1/8-P-6.
You can find the detail information about specifications and dimensions on part number C-1/8-P-6.

Variation of this product

Part Number
C-1/2-P-13
C-1/4-P-6
C-1/4-P-9
C-3/8-P-6
C-3/8-P-9
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part #
-

12.43 €

1 4 Days 11Internal thread G1/2for pneumatic tubing inside diameter 13 mm2026

7.15 €

10 27 Days 4.5Internal thread G1/4for pneumatic tubing outside diameter 8 mm2022
-

7.15 €

10 27 Days 5.5Internal thread G1/4for pneumatic tubing inside diameter 9 mm2023
-

8.71 €

10 27 Days 4.5Internal thread G3/8for pneumatic tubing outside diameter 8 mm2024
-

8.71 €

1 4 Days 6.5Internal thread G3/8for pneumatic tubing inside diameter 9 mm2025

Tech Support